IESNA:LM-63-2002
[TEST]P1298237
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R60W2N902750DE010 E3D1WH_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R60 optic, 4000K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]930
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1111.2 1106.7 1092.2 1075.1 1059.1 1045 1034.4 1025.3 1018.4 1011.9
1006.2 1000.5 994.1 986.1 976.6 964.4 949.6 932.8 913.8 892.1
872.3 851 829 805.8 780.3 752.1 719 682.1 640.6 596.5
549 501 451.6 424.6 400.2 349.6 299.8 254.9 207.3 185.7
164.3 132.4 108.8 66.2 41.8 23.2 8.4 1.9 1.1 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0
0 0 0
